Features
- Lead-free packaging (Pb-free)
- Low jitter (typical 27ps short-term jitter)
- LVCMOS single-ended clock outputs
- 60MHz/110MHz speed grades available
- Uses a 3.3V power supply
- 5V tolerant inputs (HSYNC, VSYNC)
- Coast (ignore HSYNC) capability via VSYNC pin
- Industry-standard I2C-bus programming interface
- PLL lock detection via I2C or LOCK output pin
- 16-pin TSSOP package
Description
The 1527 is a low-cost, high-performance frequency generator that is suited to general-purpose phase-controlled clock synthesis as well as line-locked and genlocked high-resolution video applications. Using advanced low-voltage CMOS mixed-mode technology, the 1527 is an effective clock synthesizer that supports video projectors and displays at resolutions from VGA to beyond XGA. The 1527 offers single-ended clock outputs to 60MHz or 110MHz. The HSYNC_out and VSYNC_out pins provide the regenerated versions of the HSYNC and VSYNC inputs synchronous to the CLK output. The advanced PLL uses either its internal programmable feedback divider or an external divider. The device is programmed by a standard I2C serial interface and is available in a TSSOP16 package.
Applied Filters: