Skip to main content
Renesas Electronics Corporation

Overview

The Smart Power Strip is a popular household appliance, which is widely used in intelligent linkage control and power saving of connected devices. This Smart Power Strip reference design features the RL78/G10 low power consumption, small package MCU. It can control the power supply of multiple terminals in conjunction simultaneously, such as a mainframe computer (master device) and a monitor (slave device), or a television with a set-top box and router, etc. The timer function of the RL78/G10 can detect when the master outlet is turned on or off and supply power to the slave outlet automatically when the master outlet is on.

Features

  • Demo board includes the RL78/G10 MCU
  • Offers intelligent linkage control and power saving: If the device connected to the master outlet turns on or off, the power supply of the slave outlet will be automatically turned on or off with a delay of 100ms
  • The default threshold is set to 30W, to improve anti-interference
  • When the power of the device connected to the master outlet is larger than the default threshold, the MCU uses a relay to turn on the power supply of the slave outlet
  • When the power of a device connected to the master outlet is less than the default threshold, the MCU uses a relay to turn off the power supply of the slave outlet

Products in the Design

Videos & Training
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.