Skip to main content
Renesas Electronics Corporation

Overview

The ZSPM8835-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1035D digital PWM controller IC and the Murata OKLP-X/35-W12-C Power Block to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8835-KIT Evaluation Kit hardware functions with the Pink Power Designer™ graphical user interface (GUI), which is used for monitoring the internal measurements and fault conditions of the ZSPM1035D. The GUI is available for download.

The PMBus™ Communication Interface (CI) provides the interface between the ZSPM8835-KIT Evaluation Kit and the user's computer.

Features

  • ZSPM8835 Evaluation Board with one ZSPM1035D sample mounted and 1 Murata OKLP-X/35-W12-C Power Block
  • PMBus™ Communication Interface
  • USB Cable

Products in the Design

Sample & Buy

ZSPM8835KIT - Evaluation Kit

ZSPM8835KITV1P0

Obsolete

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Communication Interface for ZSPM2000 and Select ZSPM8xxx Evaluation Kits

Streamline evaluation and development workflows by connecting supported ZSPM evaluation kits to a host computer. The PMBus Communication Interface enables communication between hardware and software for setup, monitoring, and testing.