Overview
The ZSPM8825-KIT supports evaluation of DC/DC point-of-load (POL) applications. The kit incorporates the ZSPM1025D digital PWM controller IC and the Murata OKLP-X/25-W12-C Power Block to form a "smart" buck converter (a.k.a. step-down DC-to-DC converter). The ZSPM8825-KIT Evaluation Kit hardware functions with the Pink Power Designer™ graphical user interface (GUI), which is used for monitoring the internal measurements and fault conditions of the ZSPM1025D. The GUI is available for download.
The PMBus™ Communication Interface (CI) provides the interface between the ZSPM8825-KIT Evaluation Kit and the user's PC.
Features
- ZSPM8825 Evaluation Board with one ZSPM1025D sample mounted and 1 Murata OKLP-X/25-W12-C Power Block
- PMBus™ Communication Interface
- USB Cable
Sample & Buy
ZSPM8825KITV1P0
ObsoleteAdd-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Communication Interface for ZSPM2000 and Select ZSPM8xxx Evaluation Kits
ZSPM8xxx-COMM Active
Streamline evaluation and development workflows by connecting supported ZSPM evaluation kits to a host computer. The PMBus Communication Interface enables communication between hardware and software for setup, monitoring, and testing.
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.