Skip to main content
Renesas Electronics Corporation

Overview

The ZSPM4523 Evaluation Board contains the ZSPM4523 High-Efficiency Super Capacitor Charger IC with the recommended external components and test points. The ZSPM4523 enables a complete charging system for the user's super capacitor via the user's photovoltaic cell. The ZSPM4523 Evaluation Kit hardware functions with the ZSPM45xx Graphical User Interface (GUI), which is used for communication and programming of the ZSPM4523. The ZSPM45xxGUI software is available for download.

The kit includes a USB to I2C Cable, which provides the interface between the ZSPM4523 Evaluation Board and the user's computer.

Features

  • ZSPM4523 Evaluation Board with one ZSPM4523 sample mounted
  • USB to I2C Cable

Products in the Design

Sample & Buy

ZSPM4523KIT - Evaluation Kit (Top View)

ZSPM4523KITV1P0

Obsolete