Overview
The ZL8800 is a digital power conversion and management IC that combines an efficient step-down DC/DC converter with key power and thermal management functions in a single package. The ZL8800 incorporates compensation-free ChargeMode control to achieve single-cycle transient response.
The ZL8800-2PH-DEMO1Z demonstration board is a 6-layer board used to demonstrate a two-phase 60A synchronous buck converter. Sequencing, margining, plus other features can be evaluated using this demonstration board.
The ZL8800-2CH-DEMO1Z dual channel DC/DC digital controller demo board is also available.
Features
- Two-phase 60A synchronous buck converter with compensation-free ChargeMode control
- Designed to be easy to use and modify. Optimized for a small circuit footprint and dynamic response
- Configurable through PMBus
- VIN range of 4.5V to 14V, VOUT adjustable from 0.54V to 5.5V
- Enable switches and power-good indicators
Sample & Buy
ZL8800-2PH-DEMO1Z
Obsolete| Pb (Lead) Free: | Yes |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.