Skip to main content
Renesas Electronics Corporation

Description

The ZL6100 is an integrated mixed-signal power conversion and management IC that combines an efficient step-down DC/DC converter with key power and thermal management functions in a single package. The ZL6100 incorporates current sharing and adaptive efficiency-optimization algorithms to provide a flexible, efficient power IC building block.

The ZL6100EVAL1Z platform is a 4-layer board used to demonstrate a 15A synchronous buck converter. Sequencing, tracking, margining, plus other features can be evaluated using this board.

A USB to SMBus adapter board can be used to connect the evaluation board to a PC. The PMBus command set is accessed by using Renesas' PowerNavigator™ evaluation software from a PC running Microsoft Windows.

Features

  • 5A synchronous buck converter
  • Optimized for small circuit footprint and dynamic response
  • Configurable through SMBus
  • On-board enable switch
  • Power-good indicator

Applications

Type Title Date
Manual - Development Tools PDF 748 KB
Datasheet PDF 1.59 MB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 120.25 MB
1 item
Part NumberStatusStockSampleablePb (Lead) Free
ZL6100EVAL1ZObsoleteOut of StockN/AYes