Skip to main content
Renesas Electronics Corporation

Description

The ZL2102DEMO1Z demonstration platform allows for a quick evaluation of the highly configurable ZL2102 digital power regulator's performance and features in either stand-alone mode or via the SMBus™ interface using Renesas' PowerNavigator GUI software.

The ZL2102 is an innovative power conversion and management IC that combines an integrated synchronous step-down DC/DC converter with key power and fault management functions in a small package, resulting in a flexible and integrated solution.

Features

  • Small, compact design
  • SMBus™ control interface
  • VIN range of 7.5V to 14V
  • VOUT adjustable from 0.6V to 3.6V
  • Convenient power connection
  • On-board enable switch
  • Power-good indicator
  • Interconnectivity with other Renesas demo boards

Applications

Type Title Date
Manual - Development Tools PDF 949 KB
Guide PDF 4.68 MB
PCB Design Files ZIP 3.26 MB
Guide PDF 714 KB
Datasheet PDF 2.49 MB
5 items

Software & Tools

Software & Tools

Software title
Software type
Company
PowerNavigator Software
Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
Monitor Debugger/RAM Monitor Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 120.25 MB
1 item
Part NumberStatusStockSampleablePb (Lead) Free
ZL2102DEMO1ZObsoleteOut of StockN/AYes