Overview
The US082-SSC3240EVZ evaluation board demonstrates the functionality and performance of the ZSSC3240 high-end 24-bit sensor signal conditioner. The ZSSC3240 provides highly accurate amplification, digitization, and sensor-specific correction of resistive sensor signals. The evaluation board features a generic design, allowing customers to integrate the sensor into their specific applications.
The board provides a standard Pmod™ Type 6A (extended I2C) connection, enabling the onboard sensor to interface with any compatible MCU evaluation kit equipped with a matching connector. The US082-SSC3240EVZ board can also be added to the end of a daisy-chain consisting of multiple Type 6/6A devices connected to the same MCU Pmod connector.
Features
- Programmable 16-bit digital-to-analog converter (DAC) and output
- 0V to 1V or 0V to 5V absolute voltage output
- VDD-ratiometric voltage output
- 4mA to 20mA current-loop output supported
- 0V to 10V absolute-voltage output supported
- On-chip temperature sensor
- Supports different sensor element configurations:
- Resistive bridge or half-bridge
- Resistive divider string
- Voltage source
- Standardized Type 6A Pmod connector
- I2C/SMBus extended interface
Getting Started
Test this Board Remotely with Lab on the Cloud
Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for US082-SSC3240EVZ
Sample & Buy
US082-SSC3240EVZ
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |