Skip to main content
Renesas Electronics Corporation

Description

Easily upgrade to EtherCAT communication from existing serial interfaces.

Note: For evaluation of this solution kit

EtherCAT Slave Stack Code and EtherCAT Master are needed for evaluation.

Features

  • TS-EC-1-COM-E (Tessera Technology) Communication Module Board
    • Interfaces
      • EtherCAT (2ch), RS-485 (1ch), USB (1ch), CAN (1ch), I 2C (1ch), SPI (1ch), GPIO
  • EtherCAT Communication Conformance Test Items
    • Test Report Number: 0x766_002, CTT Version: V.2.1.00
      • Indicator Test: OK
      • Labeling Test: OK
      • Distribute clock: OK
      • Explicit Device ID: OK
      • CoE Mailbox protocol: OK
      • CiA402 profile: -
      • Interoperability Test: OK
  • EtherCAT with CiA402 Profile Conformance Test Items
    • Test Report Number: 0x766_003, CTT Version: V.2.1.00
      • Indicator Test: OK
      • Labeling Test: OK
      • Distribute clock: OK
      • Explicit Device ID: OK
      • CoE Mailbox protocol: OK
      • CiA402 profile: OK
      • Interoperability Test: OK
  • EtherCAT with Semi Device Profile Conformance Test Items
    • Under preparation

Applications

Type Title Date
Application Note PDF 696 KB 日本語
AI-generated Summary: This guide explains how to create a new project and connect devices using CODESYS software for PLC programming. It covers starting CODESYS, creating a new standard project, selecting the device and programming language, and managing project components in a tree structure. The example uses a PROFINET I/O stack and CODESYS Control Win V3 with Structured Text programming language.
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 2.80 MB 日本語