Overview
The TDTTP4000W066B 4kW bridgeless totem-pole power factor correction (PFC) evaluation board achieves very high-efficiency single-phase AC-DC conversion. Using GaN FETs in the fast-switching leg of the circuit and low-resistance MOSFETs in the slow-switching leg of the circuit results in improved performance and efficiency.
Features
- Power: 4000W
- Switching frequency: 66kHz
- Features TP65H035WS
- Easy-to-use platform to investigate GaN
Products in the Design
Sample & Buy
TDTTP4000W066B-KIT
ObsoleteApplications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.