Skip to main content
Renesas Electronics Corporation

Description

The TDINV1000P100 1kW inverter evaluation kit provides an easy way to evaluate the performance advantages of GaN FETs in various inverter applications, such as solar and UPS. The kit provides the main features of a single-phase inverter in a proven, functional configuration, operating at or above 100kHz. At the core of the inverter are four 150mΩ GaN FETs configured as a full bridge and include flexible microcontroller options.

Features

  • Power: 1000W
  • Switching frequency: 100kHz
    • Customizable with firmware
  • Features TPH3206PSB
  • Easy-to-use platform to investigate GaN
  • PV inverter
  • Uninterruptible power supply (UPS)

Applications

Type Title Date
Manual - Hardware PDF 1.65 MB
PCB Design Files ZIP 898 KB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other ZIP 5.08 MB
1 item
Part NumberStatusStockSampleable
TDINV1000P100-KITObsoleteOut of StockN/A