Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit for SH7124 is intended as a user-friendly introductory and evaluation tool for the SH7124 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E10A emulator.

The Renesas Starter Kit for SH7124 may be connected to the host PC using a simple RS232 serial connection (not normally fitted) or via the included USB E10A on-chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Notes

Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.

Learn More (Evaluation Software Tools)

Applications

Type Title Date
Quick Start Guide PDF 367 KB
Application Note PDF 62 KB 日本語 , 简体中文
AI-generated Summary: Renesas Starter Kit sample code is provided as a Hi-performance Embedded Workshop (HEW) workspace, including peripheral sample projects for the SH7124 microcontroller. Users copy the workspace to their PC, open it via HEW, and select the desired project to access source files. Each project demonstrates peripheral initialization with C source files containing main functions and detailed comment blocks explaining functionality. Example code sets up ADC Channel 0 for single operation mode with software trigger. Support and inquiries are available via Renesas websites.
Manual - Development Tools PDF 165 KB
Manual - Development Tools PDF 378 KB
Manual - Development Tools PDF 253 KB
Manual - Development Tools PDF 813 KB
Manual - Development Tools PDF 468 KB
Quick Start Guide PDF 1.12 MB
8 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 470.52 MB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 379 KB
1 item