Overview
The SDAH01 evaluation kit is used to assess the HS300x high performance humidity and temperature sensor chip. The hardware allows users to carry out data logging experiments, and can communicate with the Renesas software on a PC through a standard USB interface. This software makes it possible to view measurements in real-time, adjust the resolution of the sensor, configure measurement parameters, and download previously logged measurements. The evaluation board can be powered directly from the USB port of a computer, or from a 1632 coin cell battery to enable fully autonomous (untethered) data logging.
Features
- SDAH01 evaluation board
- HS3001 sensor module
- Sensor module extension cable
- USB key with Renesas demo software
- USB cable
- Quick-start guide
- User guide
Products in the Design
















Sample & Buy
FS2012 evaluation kit for gases
SDAH01 Obsolete
| Pb (Lead) Free: | No |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.