Skip to main content
Renesas Electronics Corporation

Description

The RX62N TFT-LCD Direct-Drive Demo Kit is only supported for existing customers.

Features

  • Everything you need to design a LCD based solution in one professional package
  • Graphic rich demo that runs Out Of the Box
  • Easy to install development tools
  • Free graphics API, library, schematics and examples for evaluating graphics

Applications

Part NumberStatusStockECCN (US)HTS (US)
RX62N-TFT-LCD-Direct-DriveObsoleteOut of Stock3A991.a.28471.50.0150

Support Communities

  1. Converting a HEW RX project to IAR

    Is there a "simple" way to convert a HEW RX project to IAR Embedded Workbench.  I would like to build the RSK62N LCD Direct Drive Demo project with IAR - has anyone done this and wants to save me some time?!?

    Aug 12, 2011
  2. Renesas CCRX Compiler v3.03.00 Compatibility with v1.02.01

    ... 02.01. https://www.renesas.com/us/en/products/microcontrollers-microprocessors/rx-32-bit-performance-efficiency-mcus/rx62n-tft-lcd-direct-drive-rx62n-tft-lcd-direct-drive-demo-kit We want to upgrade to e2 studio 64 bit version 2021 and to ...

    Mar 12, 2021