Overview
The RZ/A1LU AVB board is equipped with a connector for connecting the RZ/A1LU R7S72103 manufactured by Renesas Electronics and the Ethernet AVB interface. It is useful for developing and evaluating Ethernet AVB application software using the RZ/A1LU. Ze-PRO AVB Evaluation Kit combines the hardware and software including the RZ/A1LU AVB board, which is required to easily evaluate the opposite communication of Ethernet AVB, is Zuken Elmic.
Features
- The boot memory can be selected from serial flash memory, SD controller built-in NAND flash memory, and MMC controller built-in NAND flash memory.
- The R7S72103 peripheral function interface includes a serial port (USB Micro-B) connector, USB connector, LAN connector, CAN connector, microSD card slot, MMC slot and key input switch as standard equipment.
- Equipped with audio CODEC and audio DAC as standard, advanced development of audio system is possible.
- The USB connector is equipped with a series A receptacle as standard for evaluating the USB host module. In addition, it has a board pattern on which a Mini-B receptacle can be mounted for evaluating USB function modules.
- The LAN connector is installed as standard, and software development and evaluation using Ethernet is possible.
- Equipped with a general-purpose MIL connector for evaluating the digital video signal input function (20-pin x 1).
- Equipped with a 26-pin MIL connector for connecting an Aptina CMOS camera (MT9V024IA7XTCD ES).
- R7S72103 Implements Arm JTAG 20 and CoreSight 20 connectors for connection with user debug interface.
Sample & Buy
RTK772103FC00000BR
PreviewVideos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.