Skip to main content
Renesas Electronics Corporation

Overview

The R0K42215RS001BE Renesas Starter Kit for H8S/2215R is intended as a user-friendly introductory and evaluation tool for the H8S/2215R microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E10A emulator. The Renesas Starter Kit for H8S/2215R may be connected to the host PC using a simple RS232 serial connection or via the included USB E10A on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E10A-USB for Starter Kit (a special emulator for only Renesas Starter Kit products.)
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi-region 5V power supply
  • Quick Start Guide

CD-ROM

  • Documents: User Manual, Tutorial, and more
  • IDE: High-performance Embedded Workshop
  • C/C++ Compiler: C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version
  • Debugger: E10A-USB Emulator Debugger

Notes

Evaluation versions differ from their full-versions in functionality and performance. Technical support services are NOT available.

Products in the Design

Sample & Buy

Renesas Starter Kit for H8S/2215R

R0K42215RS001BE

Obsolete
Pb (Lead) Free:No
RoHS Compliant:No
China RoHS Compliant:No