Overview
The RRH62000 evaluation board demonstrates the functionality and performance of the RRH62000 all-in-one air quality sensor. The RRH62000 series is used for measuring critical air quality parameters. The design of the RRH62000 evaluation board is generic so that customers can embed the sensor into their specific applications.
The board provides a standard Pmod™ Type 6A (extended I²C) connection for the onboard sensor to plug into any required MCU evaluation kit with a matching connector. The RRH62000 evaluation board can be added to the end of a daisy-chained solution with multiple Type 6/6A devices on the same MCU Pmod connector.
Features
- Simultaneous multi-sensor measurements of all relevant air quality parameters
- Sensor outputs feature:
- Detection of particle sizes from 0.3μm to 10.0μm
- Output mass concentration bins for PM1, PM2.5, and PM10
- Temperature (T) and Relative Humidity (RH)
- Measurement of Total Volatile Organic Compounds (TVOC) concentrations and indoor air quality (IAQ) index according to UBA
- Estimated carbon dioxide level (eCO2)
- Operating temperature range from -10 °C to 60 °C
- Operating humidity range up to 90% RH
- Standardized type 6A Pmod connector supports I²C/SMBUS extended interface
- Software support in e² studio minimizes development time with one-click code generation
Sample & Buy
All-In-One Air Quality Pmod Evaluation Board
Support
Support Communities
- RRH62000 sample code files
I download QCIOT-RRH62000POCZ Evaluation Board Manual from RRH62000-EVK - All-in-One Integrated Sensor Module for PM2.5, RHT, TVOC, and eCO2 Detection Evaluation Kit | Renesas.Sample code files are available on the RRH62000 product page,but I could not find them. .
Dec 26, 2024