Skip to main content
Renesas Electronics Corporation

Description

The P9415-R-EVK Wireless Power Evaluation Board serves to demonstrate the features and performance of the 9415-R 15W Wireless Power Receiver with WattShare™ mode.

The Renesas P9243-GB-EVK Evaluation Board or any other Qi certified Extended Power Profile (EPP) transmitter can be used as the power transmitter for P9415-R-EVK Evaluation Board testing. The P9415-R-EVK demonstrates a high-efficiency, turnkey reference design supported by comprehensive online, digital resources to significantly expedite design-in effort and enable rapid prototyping. Using the P9415-R Windows GUI, customers can quickly customize operating parameters for their custom applications. WPD-USB-DONGLE is required to connect P9415-R-EVK with the windows GUI and needs to be ordered separately.

Features

  • Receives up to 15W of power from Qi Extended Power Profile (EPP) Transmitter
  • Transmits up to 5W of power in WattShare™ (TRx) mode
  • WPC1.2.4 Extended Power Profile (15W) compatible
  • WPC 1.3 Specification hardware ready
  • Up to 87% system efficiency in Receiver mode
  • Uses thin profile receiver coil (0.3mm)
  • Score line to break the applications circuit for prototyping
  • Easy configuration of design parameters using P9415-R Windows GUI
  • Connector compatible with “WPD-USB-DONGLE” USB to I2C dongle
  • 4-layer PCB with 1oz. copper
  • Extensive support collateral: Schematics, Layout files, BOM
  • Supports Bi-Directional communications
  • X-Y alignment coils embedded in the PCB
  • Embedded 32-bit ARM® Cortex®-M0 processor
  • Supports I2C 400kHz standard interface and GPIOs

Applications

Type Title Date
Manual - Hardware PDF 2.10 MB
Engineering ZIP 345 KB
Engineering XLSX 13 KB
Engineering ZIP 769 KB
Schematic DSN 841 KB
Schematic PDF 493 KB
6 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 33.00 MB
Software & Tools - Other
Log in to Download ZIP 1.99 MB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
P9415-R-EVKObsoleteOut of StockN/ANo
WPD-USB-DONGLEObsoleteOut of StockN/ANo

Support Communities

  1. P9415-R-EVK not changing to EPP mode

    We received 2 samples of P9415-R-EVK to test for possible use in a new product we are designing. I am using a 10W transmitter with the P9415-R-EVK. I have followed the setup guide to the latter. I have tried changing the RX EPP mode parameters but ...

    Jul 4, 2023