Skip to main content
Renesas Electronics Corporation

Overview

The P9412-EVK evaluation kit demonstrates up to 30W wireless power transfer in proprietary receiver mode with the P9247-RB-EVK wireless power transmitter evaluation kit. The P9412-EVK supports up to 15W in EPP mode when paired with a Qi-compatible wireless power transmitter. The P9412-EVK can also be used to evaluate the WattShare™ feature when the P9412-EVK delivers up to 6W to a Qi-compatible power receiver.

The P9412-EVK features P9412, a highly-integrated single-chip wireless power receiver with integrated capacitive divider, Multiple-Time Programmable (MTP) non-volatile memory, and an industry-leading 32-bit Arm® Cortex®-M0 processor. Feature expansion, updating control firmware, and device functions can be easily done on the P9412-EVK.

Features

  • Delivers up to 30W as a receiver when paired with P9247-RB-EVK in proprietary mode
  • Delivers up to 15W as a receiver when paired with any Qi-compliant transmitter in EPP mode
  • WattShare up to 6W as a transmitter
  • WPC 1.3 compatible
  • 85% end-to-end efficiency at 30W
  • Intuitive Graphical User Interface (GUI)
  • Flexibility to program key parameters
  • Proprietary Rx-to-Tx modulation/demodulation for Bi-Directional communication
  • Supports I2C 400kHz standard interface and GPIOs

Products in the Design

Sample & Buy

P9412 - Evaluation Kit (perspective)

P9412-EVK

Obsolete
Pb (Lead) Free:No