Skip to main content
Renesas Electronics Corporation

Overview

The P9235A-RB-EVK Evaluation Board demonstrates the features of the P9235A-RB 5W Wireless Power Transmitter (TX). It is intended to evaluate the functionality and performance of the P9235A-RB when combined with a power receiver in a wireless charging system. The P9235A-RB-EVK offers the flexibility to select parameters, such as the over-current limit threshold, LED pattern, and external temperature sensing function using a graphical user interface (GUI). The printed circuit board (PCB) has four layers. 

The P9235A-RB Evaluation Board is designed to function with the P9225-R Receiver Evaluation Board, which is ordered separately. It can also be used with the user’s WPC-1.2.4 compliant receiver.

The high-efficiency, turnkey reference design is supported by comprehensive online digital resources to significantly expedite the design-in effort and enable rapid prototyping. The total active area is optimized to 21mm x 21mm.

Features

  • P9235A-RB Evaluation Board provides support for WPC-1.2.4
  • Power capability: 5W receiver output for 5V/2A input
  • Adjustable FOD thresholds and LED behaviors via graphical user interface
  • Passed WPC A11a Coil configuration Pre - Qi certification tests on NOK9 with the default configuration
  • Passes EN303417 Specification with default configuration
  • On-board external Flash that enables users to customize the design configuration
  • Fully assembled with test points and coil fixture

Products in the Design

Sample & Buy

Applied Filters:

Support

Support Communities

  1. P9235A-RB EVK Wireless Power Transmitter "Power Limit" status

    I am using the P9235A-RB-EVK and the P9222-R-EVK to evaluate a non-standard coil configuration that results in an overall efficiency of 62% after tuning. I have it working pretty well, but when the load increases to where the input power is 4.0W to 4 ...

    Oct 1, 2021