Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit for M16C/6C is intended as a user-friendly introductory and evaluation tool for the M16C/6C microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit. The Renesas Starter Kit for M16C/6C may be connected to the host PC using a simple RS232 serial connection or via the included USB E8a on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E8a Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial, and more
    - IDE: High-performance Embedded Workshop
    - C Compiler: M3T-NC30WA Evaluation Version
    - Debugger: E8a Emulator Debugger
    - Flash Memory Programmer: Flash Development Toolkit Evaluation Version

Notes

Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.

Learn More (Evaluation Software Tools)

Applications

Type Title Date
Manual - Development Tools PDF 681 KB
Application Note PDF 73 KB
AI-generated Summary: Renesas Starter Kits provide complete development systems including evaluation boards, debuggers, and peripheral sample code delivered as Hi-performance Embedded Workshop (HEW) workspaces. Users open the workspace by copying it to a PC folder and loading the desired project within HEW. Each project contains source files for specific peripherals, which can be edited and debugged. Sample code demonstrates peripheral initialization and operation, with detailed comments explaining functionality. Support and inquiries are available via Renesas’ website.
Quick Start Guide PDF 458 KB
Manual - Development Tools PDF 120 KB
Manual - Development Tools PDF 284 KB
Manual - Development Tools PDF 342 KB
Manual - Development Tools PDF 300 KB
7 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 37.73 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 309.39 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 49.32 MB 日本語
Software & Tools - Evaluation Software
Log in to Download ZIP 143.96 MB 日本語
Software & Tools - Evaluation Software
Log in to Download ZIP 100.43 MB 日本語
Software & Tools - Other
Log in to Download ZIP 209.45 MB
Software & Tools - Other
Log in to Download ZIP 49 KB 日本語
7 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 2.64 MB
1 item
Part NumberStatusStockSampleable
R0K330879S001BEObsoleteOut of StockN/A

Resources