Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit for M16C/62P is intended as a user-friendly introductory and evaluation tool for the M16C/62P microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit. The Renesas Starter Kit for M16C/62P may be connected to the host PC using a simple RS232 serial connection (not normally fitted) or via the included USB E8a on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Applications

Type Title Date
Manual - Development Tools PDF 146 KB
Application Note PDF 62 KB 简体中文
AI-generated Summary: Renesas Starter Kits provide a complete development environment including an evaluation board, On Chip Debugger, and peripheral sample code as a Hi-performance Embedded Workshop (HEW) workspace. Users copy the workspace to their PC, open it via HEW, and select specific sample projects to access source files. Each project demonstrates peripheral initialization with C source files containing main functions and detailed comment blocks explaining functionality. Support and inquiries are available via Renesas websites.
Quick Start Guide PDF 423 KB
Manual - Development Tools PDF 367 KB
Manual - Development Tools PDF 127 KB
5 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 37.73 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 7.38 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 309.39 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 49.32 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 43.58 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 15.82 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 11.46 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 18.10 MB 日本語
Upgrade - Debugger
Log in to Download ZIP 16.36 MB 日本語
Software & Tools - Evaluation Software
Log in to Download ZIP 143.96 MB 日本語
Software & Tools - Evaluation Software
Log in to Download ZIP 100.43 MB 日本語
Software & Tools - Other
Log in to Download ZIP 620.31 MB
Software & Tools - Other
Log in to Download ZIP 25 KB 日本語
13 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 820 KB
1 item
Part NumberStatusStockSampleable
R0K33062PS001BEObsoleteOut of StockN/A

Resources

Support Communities

  1. MCU test setup question

    Hello I am trying create a test setup  for M16C/62A MCU. Need help with how to find correct socket part number from a 3rd part for this setup and how to connect emulator user interface to the socket.  I know I need a socket for 14x20x0.65 pitch ...

    Jul 18, 2024