Skip to main content
Renesas Electronics Corporation

Description

The ISL9204EVAL1Z is an evaluation board for the ISL9204 single-cell Li-ion battery charger. This evaluation tool provides a complete evaluation platform addressing all datasheet specifications and functionalities. The jumpers on the board facilitate the programming of the charge current, different charging conditions, and can be used to make other necessary connections, such as current measurement.

The ISL9204 is a fully integrated single-cell Li-ion battery charger that accepts input voltages ranging from 4.5V up to 28V. Since the cradle input is rated for 28V maximum input voltage, the components associated with the input circuit on the evaluation board are good for a 28V supply.

Applications

Type Title Date
Datasheet PDF 535 KB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) Free
ISL9204EVAL1ZObsoleteOut of StockN/AYes