Skip to main content
Renesas Electronics Corporation

Overview

The ISL85403EVAL2Z board allows for quick evaluation of the ISL85403 synchronous buck or buck-boost controller in a noninverting buck-boost configuration. It is a cost-effective solution for low-power, wide input voltage range point-of-load (POL) applications where both step-up and step-down voltage capabilities are required.

Features

  • Input voltage (VIN): 8V to 40V
  • Output voltage (VOUT): 12V
  • Max output current (IOUT_MAX): 1A
  • Switching frequency: 500kHz
  • Output ripple: 360mV at 1A load

Products in the Design

Sample & Buy

ISL85403EVAL2Z Regulator with Integrated MOSFET Eval Board

ISL85403EVAL2Z