Skip to main content

Overview

Description

The ISL8115DEMO1Z is a compact reference design synchronous buck converter (28.19mm x 16.89mm) for implementing Renesas' ISL8115 wide input range PWM controller. Utilizing voltage mode control with input feed-forward, the ISL8115DEMO1Z maintains a constant loop gain for optimal transient response, especially for applications with a wide input voltage range.

Features

  • Small, compact design
  • Fast transient response
    • Voltage-mode PWM leading-edge modulation with nonlinear control
    • Input voltage feed-forward
  • Integrated 5V high-speed 4A MOSFET gate drivers
    • Internal bootstrap diode
  • Oscillator programmable from 150kHz to 1.5MHz
    • Frequency synchronization to external clock signal
  • Diode emulation mode for light load efficiency improvement
  • Output OVP/UVP; OCP and OTP
  • Adjustable soft-start
  • Prebias start-up function
  • Excellent output voltage regulation
    • 0.6V ±1.0% internal reference (-40 °C ~ +125 °C)
    • 0.6V ±0.7% internal reference (-40 °C ~ +105 °C)
    • Differential voltage sensing

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?