Overview
The ISL81100EVAL1Z evaluation board features the ISL81100, a 100V high voltage synchronous buck controller that offers external soft-start, independent enable functions, and integrates UV/OV/OC/OT protection. A programmable switching frequency ranging from 100kHz to 2MHz helps to optimize inductor size while the strong gate driver delivers up to 10A for the buck output.
Features
- Wide input range: 18V to 100V
- High light-load efficiency in DEM operation
- Programmable soft-start
- Optional DEM/PWM operation
- Optional standalone CC/HICCUP
- Supports pre-bias output with soft-start
- PGOOD indicator
- OVP, OTP, and UVP protection
- Back biased from output to improve efficiency
Sample & Buy
ISL81100EVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $141.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.