Skip to main content
Renesas Electronics Corporation

Overview

The ISL8107EVAL2Z evaluation board is used to evaluate the performance of the ISL8107 pulse width modulation (PWM) controller.

The ISL8107 is a single-phase, non-synchronous buck controller with an integrated high-side MOSFET driver. The controller operates from an input voltage range of 9V to 75V. The internal 1.192V reference voltage has a tolerance of ±1% over the industrial temperature range. The PWM controller drives an external high-side N-Channel MOSFET in a non-synchronous buck converter topology. Additionally, the ISL8107 features input voltage feed-forward compensation and overcurrent protection.

Features

  • Input voltage: 18V to 75V
  • Output voltage: 12V
  • Typical output voltage ripple: 30mV
  • Continuous load current max: 5A

Products in the Design

Sample & Buy

ISL8107EVAL2Z Evaluation Board

ISL8107EVAL2Z

Obsolete
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $58.30Budgetary Price