Skip to main content
Renesas Electronics Corporation

Overview

The ISL8016CIR1EVAL1Z evaluation board is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.8V. The ISL8016CIR1EVAL1Z simple smallest factor evaluation board is used for a quick and easy demonstration of the performance of the ISL8016 low quiescent, high-efficiency synchronous buck regulator.

The ISL8016 is offered in a 3mm x 4mm, 20-ld, and QFN package with a 1mm maximum height. The complete converter occupies less than 0.15in2 area.

Features

  • High-efficiency synchronous buck regulator with up to 97% efficiency
  • 0.8% reference accuracy over-temperature/load/line
  • Fixed output voltage option
  • ±10% output voltage margining
  • Adjustable current limit
  • Current sharing capable
  • Start-up with pre-biased output
  • 1ms or adjustable internal soft-start
  • Soft-stop output discharge during disabled
  • Adjustable frequency from 500kHz to 4MHz and default at 1MHz
  • External synchronization up to 4MHz and master to slave phase shifting capability

Products in the Design

Sample & Buy

ISL8016CIR1EVAL1Z Buck Regulator Evaluation Board

ISL8016CIR1EVAL1Z