Skip to main content
Renesas Electronics Corporation

Description

The ISL6443AEVAL2Z evaluation board highlights the operation of the ISL6443A 300kHz, dual, 180° out-of-phase, step-down pulse width modulating (PWM) and single linear controller in an embedded DC/DC converter application. The ISL6443A is a high performance triple-output controller offering control and protection features for two synchronous buck PWMs and one linear regulator.

Features

  • Wide input supply voltage range: Variable 5.6V to 24V, fixed 4.5V to 5.6V
  • Three independently programmable output voltages
  • Switching frequency 300kHz
  • Out-of-phase PWM controller operation reduces required input capacitance and power supply induced loads
  • No external current sense resistor - Uses lower MOSFET's rDS(ON)
  • Bidirectional frequency synchronization for synchronizing multiple ISL6443A ICs
  • Programmable soft-start
  • Extensive circuit protection functions
    • PGOOD
    • UVLO
    • Overcurrent
    • Over-temperature
    • Independent shutdown for both PWMs
  • Excellent dynamic response - Voltage feed-forward with current mode control

Applications

Type Title Date
Manual - Development Tools PDF 446 KB
Datasheet PDF 934 KB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL6443AEVAL2ZObsoleteOut of StockN/AYes