Skip to main content
Renesas Electronics Corporation

Description

The ISL6440EVAL1Z evaluation board highlights the operation of the ISL6440 300kHz dual, 180° out-of-phase, step-down pulse width modulation (PWM) controller in an embedded DC/DC converter application. The ISL6440 is a high performance triple-output controller that offers control and protection features for two synchronous buck PWMs.

Features

  • Wide input supply voltage range: 5.6V to 24V, 4.5V to 5.6V
  • Two independently programmable output voltages
  • Switching frequency 300kHz
  • Out-of-phase PWM controller operation: Reduces required input capacitance and power supply induced loads
  • No external current sense resistor: Uses lower MOSFET's rDS(ON)
  • Programmable soft-start
  • Extensive circuit protection functions: PGOOD, UVLO, overcurrent, over-temperature, independent shutdown for both PWMs
  • Excellent dynamic response: Voltage feed-forward with current mode Control

Applications

Type Title Date
Manual - Development Tools PDF 509 KB
PCB Design Files ZIP 257 KB
Datasheet PDF 683 KB 简体中文
3 items

Models

Models

Type Title Date
Model - iSim
Log in to Download SXSCH 162 KB
1 item
Part NumberStatusStockSampleablePb (Lead) Free
ISL6440EVAL1ZObsoleteOut of StockN/AYes