Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL62882CEVAL2Z evaluation board is used to demonstrate the performance of the ISL62882C multiphase synchronous buck PWM VCORE controller, implementing the Intel® IMVP-6.5™ protocol. The ISL62882C features Renesas' Robust Ripple Regulator (R3™) technology. An on-board dynamic-load generator is included for evaluating the transient-load response. It applies a 300µs pulse of approximately 25mΩ load across VO and PGND.

Features

  • Programmable 1- or 2-phase CPU or GPU mode operation
  • Precision multiphase core voltage regulation
  • Microprocessor voltage identification input
  • Supports multiple current sensing methods
  • Supports PSI# and DPRSLPVR modes
  • Superior noise immunity and transient response
  • Current monitor and thermal monitor
  • Differential remote voltage sensing
  • High efficiency across the entire load range
  • Programmable 1- or 2-phase operation
  • Two integrated gate drivers
  • Excellent dynamic current balance between phases
  • Split LGATE1 drivers increases light load efficiency
  • FB2 function optimizes 1-phase mode performance
  • Adaptive body diode conduction time reduction
  • User-selectable overshoot reduction function

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?