Skip to main content
Renesas Electronics Corporation

Description

The ISL6263AEVAL1Z evaluation board demonstrates the performance of the ISL6263A single-phase synchronous buck PWM controller featuring Renesas' Robust Ripple Regulator (R3) technology. An on-board dynamic-load generator is included for evaluating the transient-load response. The dynamic-load applies a 2.5ms pulse of 200mΩ across VOUT and GND every 30ms.

The ISL6263A is an implementation of the Intel® Mobile Voltage Positioning (IMVP) protocol for GPU render engine core power. Integrated power monitor, droop amplifier, MOSFET drivers, and bootstrap diode result in a smaller implementation area and lower component cost.

Features

  • Precision single-phase core voltage regulator
  • Real-time GPU power monitor output
  • Applications up to 25A
  • Input voltage range: +5.0V to +25.0V
  • Programmable PWM frequency: 200kHz to 500kHz
  • Pre-biased output start-up capability
  • 5-bit voltage identification input (VID)
  • Configurable PWM modes
  • Integrated MOSFET drivers and bootstrap diode
  • Choice of current sensing schemes
  • Overvoltage, undervoltage and overcurrent protection
  • Pb-free (RoHS compliant)

Applications

Type Title Date
Manual - Development Tools PDF 932 KB
Datasheet PDF 944 KB
2 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL6263AEVAL1ZObsoleteOut of StockN/AYes