Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL62391HIEVAL1Z evaluation board is used to demonstrate the performance of the ISL62391 triple-output power supply controller. The ISL62391 controller includes two pulse width modulation (PWM) controllers featured with Renesas' patented R3™ technology, output adjustable from 0.6V to 5.5V, and a linear regulator (LDO3) that generates a fixed 3.3V output and can deliver up to 100mA.

The evaluation board includes two enable switches, an LED power-good (PGOOD) indicator and various test points. Each switching channel has an on-board dynamic load generator for evaluating the transient load response.

Features

  • High performance R3 technology
  • Fast transient response
  • ±1% output voltage accuracy
  • Two fully programmable switch-mode power supplies
  • Programmable switching frequency
  • Fixed 3.3V LDO output
  • Internal soft-start and soft-stop output discharge
  • Wide input voltage range: +5.5V to +25V
  • Full and ultrasonic pulse-skipping mode
  • Power-good indicator
  • Overvoltage, undervoltage and overcurrent protection
  • Thermal monitor and protection
  • Pb-free (RoHS compliant)

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?