Skip to main content
Renesas Electronics Corporation

Description

The ISL5961EVAL1 evaluation board provides a quick and easy method for evaluating the ISL5961 14-bit, 130/210MSPS high-speed digital-to-analog converter (DAC). The ISL5961EVAL1 is populated with an SOIC package. The board is configured so that the converter outputs differential current into a transformer circuit to form an output voltage. The amount of current out of the DAC is determined by an external resistor and either an internal or external reference voltage. The CMOS digital inputs have optional external termination resistors. The evaluation board includes a ribbon cable digital interface that is compatible with digital upconverter (DUC) evaluation boards like the ISL5217.

Features

  • 210MSPS 14-bit CMOS DAC
  • Transformer-coupled or single-ended SMA outputs
  • Interface compatible to the ISL5217 digital upconverter allows complete baseband-to-intermediate frequency (IF) demonstration

Applications

Type Title Date
Manual - Development Tools PDF 272 KB
PCB Design Files PDF 319 KB
PCB Design Files PDF 73 KB
3 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL5961EVAL1ObsoleteOut of Stock1u | $421.88N/ANoEAR998473.30.1180
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?