Overview
The ISL54105ACRZ-EVALZ 1:1 high-performance transition minimized differential signaling (TMDS) signal multiplexer/regenerator/retimer evaluation kit is used to evaluate the ISL54105A TMDS regenerators.
The high-performance TMDS ISL54105A timing regenerator contains a programmable equalizer and a clock data recovery (CDR) function for each of the three TMDS pairs in an HDMI or DVI signal.
The TMDS data outputs of the ISL54105A are regenerated and perfectly aligned to the regenerated TMDS clock signal, creating an extremely clean, low-jitter DVI/HDMI signal that can be easily decoded by any TMDS receiver.
Features
- Clock data recovery and retiming
- Programmable pre-emphasis on output driver
- Channel activity detect based on input TMDS clock activity
- Programmable internal 50ohm, 100ohm or high-Z termination
- Stand-alone or I2C software-controlled operation
- Hardware, software or automatic channel selection
- Pb-free (RoHS compliant)
Sample & Buy
ISL54105ACRZ-EVALZ
Obsolete| Pb (Lead) Free: | No |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.