Skip to main content
Renesas Electronics Corporation

Overview

The ISL45041EVAL1Z evaluation board is used to evaluate the features of the ISL45041 TFT-LCD I2C programmable VCOM calibrator. All materials in the kit are RoHS compliant. The evaluation kit comes complete with an ISL45041EVAL1Z board, USB to I2C converter board, USB cable to connect the converter board to a PC, and power and I2C cables for the ISL45041EVAL board.

The USB to I2C converter board (USB-I2CIO) allows the user to adjust and program the ISL45041 VCOM voltage using a PC.

Features

  • 128-step adjustable sink current output
  • 2.25V to 3.6V logic supply voltage operating range (2.6V minimum programming voltage)
  • 4.5V to 18V analog supply voltage operating range (10.8V minimum programming voltage)
  • I2C interface with addresses 100111x and 100110x
  • On-chip 7-bit EEPROM
  • Output adjustment SET pin
  • Output guaranteed monotonic over-temperature
  • Kit includes:
    • ISL45041EVAL1Z board
    • USB to I2C converter board
    • USB cable to connect the converter board to a PC
    • Power and I2C cables for the ISL45041EVAL

Products in the Design

Sample & Buy

ISL45041EVAL1Z I2C Programmable VCOM Calibrator Eval Board

ISL45041EVAL1Z

Obsolete