Skip to main content
Renesas Electronics Corporation

Description

The ISL32741EVAL1Z board enables the evaluation of the ISL32741EIBZ reinforced isolated, half-duplex RS-485 transceiver in a typical bus node application, used in isolated industrial networks.

The ISL32741E is a galvanically isolated, high-speed differential bus transceiver, and provides 40Mbps bidirectional data communication for Industrial IoT (IIoT) networks. The device uses giant magnetoresistance (GMR) as its isolation technology.

The ISL32741E offers 1,000VRMS working voltage and 6kV of reinforced isolation, more than 2x higher than competitive solutions. The higher working voltage and reinforced isolation is required for today's most rigorous medical and high-speed motor control applications. The ISL32741E is PROFIBUS compliant, including the rigorous PROFIBUS differential output voltage specifications.

Features

  • Drive capability of up to 160x1/5UL-transceivers
  • Isolated 3.3V to 5V DC/DC converter with regulated output

Applications

Type Title Date
Manual - Development Tools PDF 843 KB
PCB Design Files ZIP 1.06 MB
Datasheet PDF 890 KB
3 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL32741EVAL1ZObsoleteOut of StockN/AYes