Overview
The ISL32740EVAL1Z evaluation board is used to evaluate the ISL32740EIBZ (SOICW) isolated, half-duplex RS-485 transceiver.
The ISL32740E is a galvanically isolated, high-speed differential bus transceiver that provides 40Mbps bidirectional data communication for Industrial IoT (IIoT) networks. The device uses giant magnetoresistance (GMR) as its isolation technology.
The ISL32740E has 2.5kV of isolation and 600VRMS working voltage and comes in a very small package, enabling high channel density for PLCs in factory automation applications. The robust ISL32740E offers ultra-low radiated emission and EMI susceptibility and an extended 125 °C temperature range.
Features
- Drive capability of up to 160x1/5UL-transceivers
- Isolated 3.3V to 5V DC/DC converter with regulated output
- Small total device footprint of 183mm
Sample & Buy
ISL32740EVAL1Z
Obsolete| Pb (Lead) Free: | Yes |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.