Skip to main content
Renesas Electronics Corporation

Description

The ISL29112IROZ-EVALZ evaluation board is used to evaluate the performance of the ISL29112 low power, <100 lux optimized, analog output ambient light sensor. The board is RoHS-compliant and is prepared to speed up part evaluation. The device and the evaluation board work from a 3V supply.

The ISL29112 is a low-light optimized analog output sensor. In normal operation, this sensor device is intended to be mounted behind a smoked glass/plastic bezel, which normally significantly attenuates received light. The ISL29112 has a range of up to 100 lux, which is a lower than normal indoor ambient light condition (2k to 10kLux).

Features

  • Low supply current
  • 100kΩ output scaling resistor
  • Fast response time
  • Close to human eye response
  • Good IR rejection
  • Internal temperature compensation
  • Operating temperature range -40 °C to +85 °C
  • Pb-free (RoHS compliant)

Applications

Type Title Date
Manual - Development Tools PDF 263 KB
PCB Design Files ZIP 412 KB
Datasheet PDF 643 KB
3 items

Software & Tools

Software Downloads

Type Title Date
Library EXE 2.87 MB
Library EXE 3.56 MB
Software & Tools - Other XLSX 35 KB
3 items
Part NumberStatusStockSampleablePb (Lead) Free
ISL29112IROZ-EVALZObsoleteOut of StockN/AYes