Skip to main content
Renesas Electronics Corporation

Overview

The ISL28194EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28194 operational amplifier using a variety of user-defined test circuits.

The ISL28194 micropower operational amplifier features ultra-low power consumption, rail-to-rail input and output drive capability, and is designed to operate with two 1.5V alkaline batteries.

Features

  • Operates from a single supply +1.8VDC to +5.5VDC or from split supplies, ±0.9VDC to ±2.75V
  • Configured for a single op amp connected for differential input with a closed loop gain of 10
  • Single external reference voltage (VREF) pin is provided
  • User-selectable voltage divider (filter included)
  • Operates with two 1.5V alkaline batteries

Products in the Design

Sample & Buy

ISL28194EVAL1Z Ultra-Small RRIO Op Amp Eval Board

ISL28194EVAL1Z

Obsolete