Skip to main content
Renesas Electronics Corporation

Overview

The HS3000-EVK simplifies the evaluation of the HS3001 relative humidity and temperature sensor. The HS3001 is a highly accurate, ultra-low power, fully calibrated relative humidity and temperature sensor that features proprietary sensor-level protection ensuring high reliability and long-term stability. To initiate the sensor, simply connect the EVK to a Windows PC via USB and utilize the provided evaluation software.

The HS3000-EVK consists of the following:

  • HS3001 and ZMOD4510 Sensor Daughterboard
  • Environmental Sensor Communication (ESCom) Board
  • USB Cable
  • Quick Start Guide

Evaluation kit software (GUI) can be downloaded from the Software Downloads section on this page.

Features

  • Accelerates configuration and evaluation of Renesas environmental sensors
  • Supports all operational modes for each sensor, including ultra-low power and AI technology
  • Provides sensor-dependent algorithmic outputs, referencing international standards where applicable
  • Operates with Renesas-provided software, offering either executable graphical user interface (GUI) or programming examples
  • Allows for easy connection of Pmod™ boards for various environmental sensor derivatives and seamless integration with other sensor products via the I2C interface
  • Provides background information on air quality sensing and guidance on using sensor firmware
  • Additional pins available for measuring power consumption and supply voltage

Products in the Design

ZMOD4510
Gas Sensor for O3 and NO2

Sample & Buy

Applied Filters: