Overview
The HIP6302EVAL1 evaluation board incorporates a reference design intended to meet the core voltage requirements for AMD Athlon™ microprocessors up to 35A. Additional circuitry is provided to facilitate circuit evaluation including input and output power connectors, VID jumpers, numerous probe points, an LED power-good indicator, and a load-transient generator.
The HIP6302 multiphase PWM control IC together with its companion gate drivers, the HIP6601, HIP6602 or HIP6603 and Renesas MOSFETs provides a precision voltage regulation system for advanced microprocessors.
Features
- Static regulation 1.65V 1.75V
- Transient regulation 1.60V 1.85V
- Overvoltage protection 1.90V 2.00V
- Continuous load current - 35A
- Overcurrent trip level 41A 57A
- Load-current transient - 35A/µs
Sample & Buy
HIP6302EVAL1
Obsolete| Pb (Lead) Free: | No |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.