Skip to main content
NOTICE - The following device(s) are recommended alternatives:
F1192BEVBI - Evaluation Board for F1192B VersaMixer™ Wideband / Low-Power Dual Channel
Optimized for GSM systems as well as those utilizing LTE

Overview

Description

The F1192EVBI is a fully populated evaluation board which allows the customer to easily evaluate the F1192. There is onboard 4:1 Balun to translate 200 ohm IF output impedance to 50 ohm for easy evaluation. Also, jumpers are used for gain control.

Features

  • SMA connectors for RF input and RF output
  • On-board Balun support single-end IF connection
  • On-board jumper to support gain control

Applications

Documentation

Type Title Date
Datasheet PDF 2.62 MB
1 item

Product Options

Applied Filters: