Skip to main content
Renesas Electronics Corporation

Description

This kit has been discontinued. The successor to this kit is M16C/6S1 Group Evaluation Kit : EV10.

Features

  • Includes 1 complete PLC nodes with FCC band
  • Includes an AC/DC Adapter
  • Includes the example simple communication test program
  • Includes a serial cross over cable
  • The Differences between EV5 FCC and EV5 ASIA are AC/DC Adapter and AC cables

Applications

Type Title Date
Manual - Development Tools PDF 567 KB
1 item
Part NumberStatusStockSampleable
R0K3306S0D011BRObsoleteOut of StockN/A

Resources