Skip to main content
Renesas Electronics Corporation

Overview

The EL7566 is a high-efficiency full-featured synchronous 6A step-down regulator. This document lists the completed schematic diagram and BOM, as well as the layout. With components on one side of the PCB, the complete converter occupies less than 0.72in2 of space. Please refer to the datasheet for the application of features. This demo board is preset to 1.8V for VO and operates at a 500kHz switching frequency. The measured crossover frequencies are around 50kHz with the compensation values.

Features

  • Integrated MOSFETs
  • 6A continuous output current
  • Up to 96% efficiency
  • Multiple supply start-up tracking
  • Built-in ±5% voltage margining
  • 3V to 6V input voltage
  • Adjustable switching frequency to 1MHz
  • Oscillator synchronization possible
  • 100% duty ratio
  • Junction temperature indicator
  • Over-temperature protection
  • Internal soft-start
  • Variable output voltage down to 0.8V
  • Power-good indicator
  • Pb-free plus anneal available (RoHS compliant)

Products in the Design

Sample & Buy

EL7566DRE-EVAL Evaluation Board

EL7566DRE-EVAL

Obsolete
MOQ:1
SPQ:1
Pb (Lead) Free:No
Carrier Type:Board Pack