Overview
Description
The EL7534 is a high-efficiency 600mA synchronous step-down PWM regulator in a tiny MSOP10 package. The internal compensation makes it possible for these full-featured converters to occupy less than 0.18in2 of PCB area with all components on one side.
Features
- Internally compensated voltage mode controller
- Up to 94% efficiency
- Overcurrent and over-temperature protection
- Pb-free plus anneal available (RoHS compliant)
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.