Skip to main content

Overview

Description

The RZ/G2E Reference Board from Silicon Linux Corporation is compatible with 96 boards equipped with the Renesas RZ/G2E MPU. It consists of two boards, a main board, and a subboard, and most of the RZ/G2E mounted functions can be evaluated by connecting to the subboard.

Note: When ordering the RZ/G2E board, please also add "EK874" to the message field of the inquiry form and send it. EK874 is only for evaluation, not for mass production.

Buy at CoreStaff ONLINE

Features

  • Processor: RZ/G2E
  • Main Memory: 2GB DDR3L
  • QSPI NOR Flash: 64MByte
  • I2C EEPROM: 512Byte
  • External Storage: micro SD x1
  • Connectivity: USB 2.0 x 2ch, USB 3.0 x 1ch, GbE x1
  • HDMI out / LVDS out or MIPI DSI out
  • Wi-Fi + BT
  • PMIC Renesas
  • Dimension: 54 mm x 85 mm

Applications

Documentation

Type Title Date
Quick Start Guide PDF 372 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 19.82 MB
1 item

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?