Skip to main content
Renesas Electronics Corporation

EK874 - RZ/G2E Reference Design Board

Provider

Overview

Description

The RZ/G2E Reference Board from Silicon Linux Corporation is compatible with 96Boards equipped with the Renesas RZ/G2E MPU. It consists of two boards, a main board, and a subboard, and most of the RZ/G2E mounted functions can be evaluated by connecting to the subboard.

Note: When ordering the RZ/G2E board, please include "EK874" in the message field of the inquiry form and submit it. EK874 is only for evaluation, not for mass production.

Order EK874 from CoreStaff ONLINE

Features

  • Processor: RZ/G2E
  • Main Memory: 2GB DDR3L
  • QSPI NOR Flash: 64MB
  • I2C EEPROM: 512B
  • External Storage: micro SD x1
  • Connectivity: USB 2.0 x 2ch, USB 3.0 x 1ch, GbE x1
  • HDMI out / LVDS out or MIPI DSI out
  • Wi-Fi + BT
  • PMIC Renesas
  • Dimensions: 54mm x 85mm

Comparison

Applications

Software

Software & Tool Pages

Software title
Software type
Company
RZ/G Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
Software PackageRenesas
RZ/G Verified Linux Package for 64-bit Kernel [4.19-CIP]
This Linux package for 64-bit processors contains ported and tested basic software necessary for the industrial segment, and its operation and performance have been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
Software PackageRenesas
RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP]
HTML5 (Gecko) package for RZ/G. This package is used in combination with the Linux package provided for the device.
Software PackageRenesas
3 items

Documentation

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?