Overview
IDT's DAC1408D650W1 demo board is suitable for dynamic performance evaluations from low to high outputs frequency configuration. The FPGA eases the evaluation and analysis of the DAC dynamic performance and enables usage of the JESD204A full features set (e.g. Multiple DAC Synchronization)
Features
- SW interface to easily program DAC parameters (NCO, offset, interpolation factor, PLL, etc.)On-board AQM + LO synthesizerSMA connector for DAC and AQM external clock input signalsOn-board clock generator for DAC and FPGAOn-board Virtex 5 FPGA for data generation:2 DACs on same PCB to easily evaluate Multi-Devices Synchronization
Products in the Design

General Parts
DAC1408D650HN Obsolete
Dual 14-bit DAC; up to 650 Msps; 2x, 4x or 8x interpolating with JESD204A interface
Sample & Buy
DAC1408D650W1-DB
Obsolete| Moisture Sensitivity Level (MSL): | 1 |
| EPC: | BD0 |
| MOQ: | 1 |
| Pb (Lead) Free: | No |
| Pkg. Type: | BOARD |
| Carrier Type: | Box |
| Temp. Range (°C): | -40 to 85°C |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.